DWL@DWL10000089478

Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 09/27/2019 1 MB EXE AS2.6_HW_X20DC1178.exe
Description V2.6 HW Upgrade (X20DC1178)

Revision information X20DC1178

Version 1.3.0.0:

ID: 662150
Reserved bits from the communication register BW_Channel_D are adjusted according to the documentation.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42760_1.fw(110), 1\42760_2.fw(106)

Version 1.2.0.0:

ID: 651350
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 655640
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110), 1\42760_2.fw(105)

Version 1.1.0.0:

ID: 594600
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615305
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110)

Version 1.0.1.0:

ID: 493020
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.1:

ID: 369975 / Support ID: 400127681
Correct module function with SGC
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.0:

ID: 193610
Support of X20DC1178
First version X20DC1178 1xSSI 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42760_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/31/2019 1 MB EXE AS2.6_HW_X20DC1178.exe
Description V2.6 HW Upgrade (X20DC1178)

Revision information X20DC1178

Version 1.2.0.0:

ID: 651350
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 655640
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110), 1\42760_2.fw(105)

Version 1.1.0.0:

ID: 594600
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615305
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110)

Version 1.0.1.0:

ID: 493020
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.1:

ID: 369975 / Support ID: 400127681
Correct module function with SGC
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.0:

ID: 193610
Support of X20DC1178
First version X20DC1178 1xSSI 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42760_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 12/06/2018 1 MB EXE AS2.6_HW_X20DC1178.exe
Description V2.6 HW Upgrade (X20DC1178)

Revision information X20DC1178

Version 1.1.0.0:

ID: 594600
Enhancement DataToSafeDATA
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 615305
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(110)

Version 1.0.1.0:

ID: 493020
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.1:

ID: 369975 / Support ID: 400127681
Correct module function with SGC
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.0:

ID: 193610
Support of X20DC1178
First version X20DC1178 1xSSI 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42760_1.fw(7)
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 08/25/2016 1 MB EXE AS2.6_HW_X20DC1178.exe
Description V2.6 HW Upgrade (X20DC1178)

Revision information X20DC1178

Version 1.0.1.0:

ID: 493020
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.1:

ID: 369975 / Support ID: 400127681
Correct module function with SGC
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42760_1.fw(7)

Version 1.0.0.0:

ID: 193610
Support of X20DC1178
First version X20DC1178 1xSSI 5VDC with wire monitoring
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42760_1.fw(7)
Loading
Back to list

Please choose country and language

B&R Logo