DWL@DWL10000390403

Version Language
Operating System
Date
Size
Type Download
2.5.4.0 * 07/05/2017 2 MB EXE AS2.6_HW_X20BC8083.exe
Description V2.6 HW Upgrade (X20BC8083)

Revision information X20BC8083

Version 2.5.4.0:

ID: 540310 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(419), 1\9843_3.fw(419), 1\9843_4.fw(419)

Version 2.5.3.0:

ID: 523465 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(417), 1\9843_3.fw(417), 1\9843_4.fw(417)

Version 2.5.2.0:

ID: 493880 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(415), 1\9843_3.fw(415), 1\9843_4.fw(415)

Version 2.5.0.0:

ID: 468040 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468045 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468050
optimization of X2X FW updates
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 468525
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\9843_2.fw(413), 1\9843_3.fw(413), 1\9843_4.fw(413)

Version 2.3.0.0:

ID: 460100 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460220 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 462080
Module documentation revised
Data sheet V 2.32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9843_2.fw(411), 1\9843_3.fw(411), 1\9843_4.fw(411)

Version 2.2.1.0:

ID: 445325 / Support ID: 400162116
Error when running X20BC8083 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 448525 / Support ID: 400164639
When combining X20BC8083 with Version 2.2.0.0 and X20HB2881 no PLK connection is available
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9843_2.fw(401),1\9843_3.fw(401), 1\9843_4.fw(401)

Version 2.2.0.0:

ID: 439095 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers nolonger achieving Operationalmode after multiple power-on cycles
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439200 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(400), 1\9843_3.fw(400), 1\9843_4.fw(400)

Version 2.1.0.0:

ID:404500
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged onthe end of the X2XLink thediagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to updatethe "StationAtBusEnd" faster. The same problem also occurs with modules wherethe X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(210), 1\9843_3.fw(210), 1\9843_4.fw(210)

Version 2.0.0.0:

ID: 390270 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(210), 1\9843_3.fw(210), 1\9843_4.fw(210)

Version 1.3.5.0:

ID: 310785 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311015 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\9843_2.fw(168), 1\9843_3.fw(168), 1\9843_4.fw(168)

Version 1.3.4.0:

ID: 305150 / Support ID: 400094368
ACOPOSmultiwith SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(167), 1\9843_3.fw(167), 1\9843_4.fw(167)

Version 1.3.3.0:

ID: 298985 / Support ID: 400090781
Problem with FW-Update ofIO modules on Powerlink buscontrollers
The firmware update of IO modulesdoes not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(165), 1\9843_3.fw(165), 1\9843_4.fw(165)

Version 1.3.2.0:

ID: 160985
Additional diagnostic data points
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 291890 / Support ID: 400087996
Error when running X20BC8083 (Rev. < G0) in base module X20BB80
Correction with new firmware
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(164), 1\9843_3.fw(164), 1\9843_4.fw(164)

Version 1.3.1.0:

ID: 289015
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290080
New Hardwarevariant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(163), 1\9843_3.fw(163), 1\9843_4.fw(163)

Version 1.3.0.0:

ID: 277175
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277745
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\9843_2.fw(160), 1\9843_3.fw(160)

Version 1.2.0.0:

ID: 246550
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
Channel description changed:Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\9843_2.fw(152), 1\9843_3.fw(152)

Version 1.0.9.0:

ID: 220630
Extensions and Bugfixes
- Combination of PollResponse-Chaining and PollRequest-Synchronization did not work correctly (A&P 218765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_2.fw(146)

Version 1.0.8.0:

ID: 218500
Extensions and Bugfixes
- Firmware-Versionis transferred via IdentResponse in the first 4 bytes of the field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_1.fw(145)

Version 1.0.7.0:

ID: 214455
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_1.fw(144)

Version 1.0.6.0:

ID: 210960
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9843_1.fw(143)

Version 1.0.4.0:

ID: 183385
New info-/diagnostic data points, new FW1.39 for signal filter and corrections
New info-/diagnostic data points in HWC, new FW 1.39 for signal filter and corrections
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\9843_1.fw(141)

Version 1.0.3.0:

ID: 173305
Extensions and Bugfixes
- Improvement of X2X Timings (Jitter reduced from 180ns to 20ns) (A&P167857 und 171987)
- Optimizations for operation in 200us networks
- 2 nodes with the same node number generated disturbance on the network (A&P 166040)
- Functions for a new firmware download mechanism implemented (A&P 168537)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9843_1.fw(138)

Version 1.0.2.0:

ID: 164665
Extensions
- Extensions for operation with Safety
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9843_1.fw(136)
Loading
Back to list

Please choose country and language

B&R Logo