DWL@DWL10000302956

Version Language
Operating System
Date
Size
Type Download
2.5.5.0 * 07/27/2017 2 MB EXE AS2.6_HW_X20BC1083.exe
Description V2.6 HW Upgrade (X20BC1083)

Revision information X20BC1083

Version 2.5.5.0:

ID: 544065
NetX Firmware update bug fix
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(420), 1\8808_2.fw(420), 1\8808_3.fw(420)

Version 2.5.4.0:

ID: 540305 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(419), 1\8808_2.fw(419), 1\8808_3.fw(419)

Version 2.5.3.0:

ID: 523460 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(417), 1\8808_2.fw(417), 1\8808_3.fw(417)

Version 2.5.2.0:

ID: 479550 / Support ID: 400191269
X20BC1083 with disabled netX modules is not booting - Error 32162
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 482985
Module documentation revised
Data sheet V2.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 485140 / Support ID: 400189834
X20IF1091-1 + X20BC1083 + X20IF10E1-1 cause service of PLC and error 30023 in logger
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 493875 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\8808_1.fw(415), 1\8808_2.fw(415), 1\8808_3.fw(415)

Version 2.5.0.0:

ID: 456040 / Support ID:400169536
Restart of the netX interface card
If PLK-failure the netX interface card is reset by the Bus Controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468020
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468025 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468030 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468520
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8808_1.fw(413), 1\8808_2.fw(413), 1\8808_3.fw(413)

Version 2.3.0.0:

ID: 420490 / Support ID: 400149579
X20IF1061-1: Cyclic statusbits wrong when cable is disconnected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 450165 / Support ID: 400166011
AS4.X hwx modifications
in some cases, a problem could occur in the AS with the 2. port of the BC
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 460095 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460215 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(411), 1\8808_2.fw(411), 1\8808_3.fw(411)

Version 2.2.0.0:

ID: 439090 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439195 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(400), 1\8808_2.fw(400), 1\8808_3.fw(400)

Version 2.1.0.0:

ID: 396390 / Support ID: 400138162
Error in small netX configurations
In small netX configurations (smaller than the MTU configured in POWERLINK), it was not possible to transfer the configuration.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 402415
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules wereremoved or added. A new handshake between Automation Runtime and firmware wasimplemented to update the "StationAtBusEnd" faster. The same problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(300), 1\8808_2.fw(300), 1\8808_3.fw(300)

Version 2.0.0.0:

ID: 374125 / Support ID: 400123625
X20BC1083: Update error X20IF10E3-1 after configuration change
If the configuration of a X20IF10E3-1 that is connected to a X20BC1083 POWERLINK X2XLink bus controller was changed, there were occasionally update problems.
The logbook filled with warning 20980 and the buscontroller was reseting cyclically.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385855 / Support ID: 400095196
Streaming-Support for IF-Modules on X20BC1083
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390265 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(210), 1\8808_2.fw(210), 1\8808_3.fw(210)

Version 1.3.6.0:

ID: 326250
The upgdate of the X2IF1043-1 on the X20BC1083 doesn't work
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(171), 1\8808_2.fw(171), 1\8808_3.fw(171)

Version 1.3.5.0:

ID: 310775 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: No

ID: 310780 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- UpgradeVersion 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(168),1\8808_2.fw(168), 1\8808_3.fw(168)

Version 1.3.4.0:

ID: 304570 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restoredcommunication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(167), 1\8808_2.fw(167), 1\8808_3.fw(167)

Version 1.3.3.0:

ID: 298980 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(166), 1\8808_2.fw(166), 1\8808_3.fw(166)

Version 1.3.1.0:

ID: 289010
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 289890
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(163), 1\8808_2.fw(164), 1\8808_3.fw(164)

Version 1.3.0.0:

ID: 277160
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277740
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\8808_1.fw(160), 1\8808_2.fw(160), 1\8808_3.fw(160)

Version 1.2.1.0:

ID: 268450
Netx and Powerlink error correction
-NetX correction of plug off/onf the Powerlinkwire by startup
-New hwc entries
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(154),1\8808_2.fw(154), 1\8808_3.fw(154)

Version 1.2.0.0:

ID: 246445
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FWfiles on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\8808_1.fw(152), 1\8808_2.fw(152), 1\8808_3.fw(152)

Version 1.1.0.1:

ID: 236005
X20 Bus Controller POWERLINK, 1x IF
X20 Bus Controller POWERLINK, 1x IF
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(145), 1\8808_2.fw(148)

Version 1.1.0.0:

ID: 234115
X20 Bus Controller POWERLINK. 1xIF
X20 Bus Controller POWERLINK. 1xIF
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(145), 1\8808_2.fw(36)

Version 1.0.8.0:

ID: 218495
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(145)

Version 1.0.6.0:

ID: 210970
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(143)

Version 1.0.4.0:

ID: 183380
New info-/diagnostic data points, new FW 1.39 for signal filter and corrections
New info-/diagnostic data points in HWC, newFW 1.39 for signal filter and corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(141)

Version 1.0.3.0:

ID: 173360
Extensions and Bugfixes
- Improvement of X2X Timings (Jitter reduced from 180ns to 20ns) (A&P167857 und 171987)
- Optimizations for operation in 200us networks
- 2 nodes with the same node number generated disturbance on the network (A&P 166040)
- Functions for a new firmware download mechanismimplemented (A&P 168537)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(138)

Version 1.0.2.0:

ID: 164655
Extensions
- Extensions for operation with Safety
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(136)

Version 1.0.1.0:

ID: 160935
Error correction
IOs on X20IF1091-1 were not initialized correctly when running EPLV2
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(135)
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 04/11/2019 1 MB EXE AS2.6_HW_X20BC1083.exe
Description V2.6 HW Upgrade (X20BC1083)

Revision information X20BC1083

Version 2.1.0.0:

ID: 396390 / Support ID: 400138162
Error in small netX configurations
In small netX configurations (smaller than the MTU configured in POWERLINK), it was not possible to transfer the configuration.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 402415
X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed.
When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change.
The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. The same problemalso occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(300), 1\8808_2.fw(300), 1\8808_3.fw(300)

Version 2.0.0.0:

ID: 374125 / Support ID: 400123625
X20BC1083: Update error X20IF10E3-1after configuration change
If the configuration of a X20IF10E3-1 that isconnected to a X20BC1083 POWERLINK X2XLink bus controller was changed, there were occasionally update problems.
The logbook filled with warning 20980 and the bus controller was reseting cyclically.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 385855 / Support ID: 400095196
Streaming-Support for IF-Modules on X20BC1083
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 390265 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(210), 1\8808_2.fw(210), 1\8808_3.fw(210)

Version 1.3.6.0:

ID: 326250
The upgdate ofthe X2IF1043-1 on the X20BC1083 doesn't work
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(171), 1\8808_2.fw(171), 1\8808_3.fw(171)

Version 1.3.5.0:

ID: 310775 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 310780 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(168), 1\8808_2.fw(168), 1\8808_3.fw(168)

Version 1.3.4.0:

ID: 304570 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontrollerrestored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(167), 1\8808_2.fw(167), 1\8808_3.fw(167)

Version 1.3.3.0:

ID: 298980 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(166), 1\8808_2.fw(166), 1\8808_3.fw(166)

Version 1.3.1.0:

ID: 289010
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 289890
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\8808_1.fw(163), 1\8808_2.fw(164), 1\8808_3.fw(164)

Version 1.3.0.0:

ID: 277160
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277740
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\8808_1.fw(160), 1\8808_2.fw(160), 1\8808_3.fw(160)

Version 1.2.1.0:

ID: 268450
Netx and Powerlink error correction
-NetX correction of plug off/onf the Powerlinkwire by startup
-New hwc entries
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(154), 1\8808_2.fw(154), 1\8808_3.fw(154)

Version 1.2.0.0:

ID: 246445
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 1\8808_1.fw(152), 1\8808_2.fw(152), 1\8808_3.fw(152)

Version 1.1.0.1:

ID: 236005
X20 BusController POWERLINK, 1x IF
X20 Bus Controller POWERLINK, 1x IF
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(145), 1\8808_2.fw(148)

Version 1.1.0.0:

ID: 234115
X20 Bus Controller POWERLINK. 1xIF
X20 Bus Controller POWERLINK. 1xIF
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(145), 1\8808_2.fw(36)

Version 1.0.8.0:

ID: 218495
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(145)

Version 1.0.6.0:

ID: 210970
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8808_1.fw(143)

Version 1.0.4.0:

ID: 183380
New info-/diagnostic data points, new FW 1.39 for signal filter and corrections
New info-/diagnostic data points inHWC, new FW 1.39 for signal filter and corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(141)

Version 1.0.3.0:

ID: 173360
Extensions and Bugfixes
- Improvement of X2X Timings (Jitter reducedfrom 180ns to 20ns) (A&P 167857 und 171987)
- Optimizations for operation in 200us networks
- 2 nodes with the same node number generated disturbance on the network (A<(>&P 166040)
- Functions for a new firmware download mechanism implemented (A&P 168537)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(138)

Version 1.0.2.0:

ID: 164655
Extensions
- Extensions for operation with Safety
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(136)

Version 1.0.1.0:

ID: 160935
Error correction
IOs on X20IF1091-1 were not initialized correctly when running EPLV2
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8808_1.fw(135)
Loading
Back to list

Please choose country and language

B&R Logo