DWL@DWL10000597180
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 03/26/2020 | 299 KB | EXE | AS4_DT_8LSP95.R2022B005-3.exe | |
| Description | V4.0 DT Upgrade (8LSP95.R2022B005-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.3.38 | * | 05/10/2019 | 322 KB | EXE | AS4_DT_8LSP95.R2022B005-3.exe | |
| Description |
V4.0 DT Upgrade (8LSP95.R2022B005-3) Revision C4 für 8L Motoren |
|||||