DWL@DWL10000479086
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.1 | * | 05/13/2024 | 610 KB | EXE | AS4_DT_8LSC5B.S1030D005-3.exe | |
| Description | V4.0 DT Upgrade (8LSC5B.S1030D005-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/14/2023 | 303 KB | EXE | AS4_DT_8LSC5B.S1030D005-3.exe | |
| Description | V4.0 DT Upgrade (8LSC5B.S1030D005-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.34 | * | 04/14/2017 | 323 KB | EXE | AS4_DT_8LSC5B.S1030D005-3.exe | |
| Description |
V4.0 DT Upgrade (8LSC5B.S1030D005-3) Revision C4 für 8L Motoren |
|||||