DWL@DWL10000479005
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.1.0 | * | 08/06/2021 | 301 KB | EXE | AS4_DT_8LSA54.R2045D300-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.R2045D300-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/26/2020 | 299 KB | EXE | AS4_DT_8LSA54.R2045D300-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.R2045D300-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.1.34 | * | 04/14/2017 | 322 KB | EXE | AS4_DT_8LSA54.R2045D300-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA54.R2045D300-3) Revision C4 für 8L Motoren |
|||||