DWL@DWL10000808963
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1 | * | 07/08/2025 | 2 MB | STP | ACPtrak_Shuttle_100nW_8F1SC.203.100000-1.stp | |
| Description | ACOPOStrak Shuttle 100 mm, not suitable for diverters 8F1SC.203.100000-1 | |||||
DWL@DWL10000808963
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1 | * | 07/08/2025 | 2 MB | STP | ACPtrak_Shuttle_100nW_8F1SC.203.100000-1.stp | |
| Description | ACOPOStrak Shuttle 100 mm, not suitable for diverters 8F1SC.203.100000-1 | |||||