DWL@DWL10000492049
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.00 | * | 04/07/2020 | 6 MB | ZIP | 6PPT50_0702-10x.zip | |
| Description | 3D file DFX/STEP PPT50 7.0" 1xETH landscape | |||||
DWL@DWL10000492049
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.00 | * | 04/07/2020 | 6 MB | ZIP | 6PPT50_0702-10x.zip | |
| Description | 3D file DFX/STEP PPT50 7.0" 1xETH landscape | |||||