PPC800 Firmware Upgrade (MTCX, SDLR, UPS)

DWL@DWL10000202068

Version Language
Operating System
Date
Size
Type Download
1.17 * 07/27/2021 643 KB ZIP UPG_PPC800_MTCX_V0117.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

----------------------------------------------------------------
Version 01.17 / 05/21/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.12
AUTOEXEC.bat 01.12
MTCXSVC.exe 10.30
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.25 NEW
0018#0.FP (SDL8) 01.17 NEW
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.09 NEW
0036#0.FP (AP9x3 SDLR) 03.16 NEW
PRG9x30.bat 01.12

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0034#0.fp (AP830 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.16 * 10/24/2018 645 KB ZIP UPG_PPC800_MTCX_V0116.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

----------------------------------------------------------------
Version 01.16 / 09/19/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.12
AUTOEXEC.bat 01.12
MTCXSVC.exe 10.30
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.08 NEW
0036#0.FP (AP9x3 SDLR) 03.15
PRG9x30.bat 01.12

Change(s)

0034#0.FP (AP830 SDLR Firmware):
- Bugfix: If the AP830 is operated in DVI mode and the USB
is connected over several USB hubs, it can sporadically occur
that the USB connection breaks off for a short time.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.15 * 05/22/2018 645 KB ZIP UPG_PPC800_MTCX_V0115.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

----------------------------------------------------------------
Version 01.15 / 04/24/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.12
AUTOEXEC.bat 01.12
MTCXSVC.exe 10.30
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16 NEW
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3 SDLR) 03.15 NEW
PRG9x30.bat 01.12

Change(s)

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB devices.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for 5AP1181.1505-000.
- Support for Customer Panel Interface A.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.14 * 05/23/2017 639 KB ZIP UPG_PPC800_MTCX_V0114.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.14 / 04/12/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
CONFIG.sys 01.12
AUTOEXEC.bat 01.12
MTCXSVC.exe 10.30
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.07 NEW
0036#0.FP (AP9x3 SDLR) 03.14 NEW
PRG9x30.bat 01.12

Change(s)

0034#0.FP (AP830 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP830,
may cause a sporadic crash of the USB hub on AP830.
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Optimized SDL-Link syncronization.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.13 * 06/09/2016 635 KB ZIP UPG_PPC800_MTCX_V0113.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.13/ 05/04/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.12
AUTOEXEC.bat 01.12
MTCXSVC.exe 10.30
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23 NEW
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.13 NEW
PRG9x30.bat 01.12

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).
- Optimized SDL-Link start-up phase.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.12 * 02/04/2016 632 KB ZIP UPG_PPC800_MTCX_V0112.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.12 / 01/26/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.12 NEW
README.txt 01.12 NEW
CONFIG.sys 01.12 NEW
AUTOEXEC.bat 01.12 NEW
MTCXSVC.exe 10.30 NEW
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.22 NEW
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.12 NEW
PRG9x30.bat 01.12 NEW

Change(s)

0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900.
- Bugfix: AP900 with keys (key init).
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for AP5000 Key Extensions.
- Optimized measurement for SDL cable lenght.
- Optimized Display On/Off timing.

MTCXSVC:
- Support for devices with Parent ID.
- Support for AP900 series with SDL3
- Support for Realtime Environment setting on APC2100/PPC2100.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.11 * 11/22/2013 403 KB ZIP UPG_PPC800_MTCX_V0111.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.11 / 21.10.2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 01.01
AUTOEXEC.bat 01.01
MTCXSVC.exe 09.40 NEW
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.09 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

0031#0.FP (MTCX FPGA (P8HF)):
- Bugfix: PCI Bus Master. It was only possible to write the Win7 Configspace with 32Bit access.
- Bugfix: Some SSD`s are not recognized sporadically after resuming from S5 (Standby).

MTCXSVC:
- Support for PP500, APC510/511, APC910, PPC900 and AP9x3 series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.10 * 11/21/2012 377 KB ZIP UPG_PPC800_MTCX_V0110.zip
Description PPC800 Firmware Upgrade (MTCX, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.10 / 25.10.2012 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
CONFIG.sys 01.01
AUTOEXEC.bat 01.01
MTCXSVC.exe 05.31
0031#0.FW (P8HP) 01.03
0031#0.FP (P8HF) 01.08
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50 NEW
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.01
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

9268_0.FW (Firmware Add-On UPS):
- Trickle charge control is optimized and adapted for the Atmel controllers with revisions A, B and C.
- Current monitoring implemented. The maximum allowed current in charge and discharge case is monitored. If the critical limit exceeds for a defined time, the UPS will be turned off to avoid a damage of the UPS.

ATTENTION!
Possible upgrade problems and version dependency, see Readme.txt.
Loading
Back to list

Please choose country and language

B&R Logo