DWL@DWL10000108061

Version Language
Operating System
Date
Size
Type Download
1.16 * DOS 04/17/2012 550 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0116.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.16 / 22.03.2012 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.16 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC4R116.rom 01.16 NEW


Change(s)
BIOS:
- Bugfix: Fixed boot problem with Windows PE 3.0.
Version Language
Operating System
Date
Size
Type Download
1.15 * DOS 01/12/2012 550 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0115.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.15 / 22.11.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.15 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC4R115.rom 01.15 NEW


Change(s)
BIOS:
- Added a delay before USB2.0 enumeration to support slow
responding USB HDDs. A setup node is available in the USB
configuration page to select the delay in the range from 1sec.
to 10sec. Default it is disabled.
- Disable old legacy C-state control in ACPI FADT. Linux still
uses this and Windows as well in case Hyperthreading and
SpeedStep are both disabled.
- Bugfix: fixed a Gate A20 handling issue in INT15h function 87h
"Copy Extended Memory". Although INT15h function 87h is barely
used anymore, it has been observed that some versions of QNX
still call it during boot-up.
- Bugfix: fixed a detection problem for storage disks with less
then 8GB capacity.
Version Language
Operating System
Date
Size
Type Download
1.14 * DOS 03/04/2011 548 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0114.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.14 / 09.12.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.14 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC4R114.rom 01.14 NEW


Change(s)
BIOS:
- Added new setup node "DRAM Refresh Rate" under "Chipset
Configuration" setup page. Default value is Auto (DRAM Refresh
is used from the DRAM SPD data).
Version Language
Operating System
Date
Size
Type Download
1.13 * DOS 12/10/2010 548 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0113.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.13 / 09.11.2010 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.13 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC4R113.rom 01.13 NEW


Change(s)
BIOS:
- Support for systems with HDA sound.
Version Language
Operating System
Date
Size
Type Download
1.12 * DOS 08/12/2010 548 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0112.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.11 / 24.02.2010 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.11 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC4R111.rom 01.11 NEW


Change(s)
- Bugfix: Actual fan speed value in the BIOS. With a fan speed
e.g.: 2048 the 0 is ignored and a fan speed from 248 is shown.
- Bugfix: malfunction of the passive cooling Trip point (PCTP).
- Newest miroccode update for the Intel Atom N270 cpu.
Version Language
Operating System
Date
Size
Type Download
1.11 * DOS 05/28/2010 542 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0111.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.11 / 24.02.2010 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.11 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC4R111.rom 01.11 NEW


Change(s)
- Bugfix: Actual fan speed value in the BIOS. With a fan speed
e.g.: 2048 the 0 is ignored and a fan speed from 248 is shown.
- Bugfix: malfunction of the passive cooling Trip point (PCTP).
- Newest miroccode update for the Intel Atom N270 cpu.
Version Language
Operating System
Date
Size
Type Download
1.10 * DOS 05/28/2010 553 KB ZIP UPG_APC800_PPC800_BIOSBA945GME_N270_V0110.zip
Description BIOS Upgrade 945GME N270

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC800/PPC800 User Manual)

2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for BA945/N270 - BIOS will be upgraded.
(5PC800.B945-05) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.

5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.10 / 25.09.2009 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
CONFIG.sys 01.10 NEW
AUTOEXEC.bat 01.10 NEW
BRBIOSID.exe 01.00 NEW
XCPBSVC.exe 01.3.3 NEW
APC4R110.rom 01.10 NEW


Change(s)
- First Release version.
Loading
Back to list

Please choose country and language

B&R Logo