DWL@DWL10000017610

Version Language
Operating System
Date
Size
Type Download
1.31 * DOS 10/07/2011 381 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0131.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC620/PPC700 User Manual)

2. Insert the disk into the floppy drive and reboot the APC620 /
PPC700 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade PHOENIX BIOS for i855GME- BIOS will be upgraded.
(5PC600.E855-xx) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.

----------------------------------------------------------------
Version 01.31 / 28.09.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.31 NEW
README.txt 01.31 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.31 NEW
PHLASH16.exe 01.40
0BR1R131.wph 01.31 NEW
BRBIOSID.exe 01.00


Change(s)
- Bugfix: if 2 AP920 are connected on GE1 and GE2 using SDL, it
can sporadically happen during a PowerOn, that the BIOS boots
in Recovery Mode. That behaviour is caused by a new BIOS flash
type. The Recovery Mode is changed to solve this problem, the
BIOS himself is untouched and is equivalent to version R130.
Version Language
Operating System
Date
Size
Type Download
1.30 * DOS 06/25/2010 381 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0130.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC620/PPC700 User Manual)

2. Insert the disk into the floppy drive and reboot the APC620 /
PPC700 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade PHOENIX BIOS for i855GME- BIOS will be upgraded.
(5PC600.E855-xx) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.

----------------------------------------------------------------
Version 01.30 / 18.05.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.30 NEW
README.txt 01.30 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.30 NEW
PHLASH16.exe 01.40
0BR1R130.wph 01.30 NEW
BRBIOSID.exe 01.00


Change(s)
- Bugfix: With the combination 5AC600.CDXS-00 revision smaller C0 on Slide-In 1 slot and a CompactFlash on CF1 slot a boot delay is visible (ca. 30 seconds). The problem is not visible With newer CD-Roms drives or with DVD drives. The problem occurs only with BIOS version V01.29.
Version Language
Operating System
Date
Size
Type Download
1.29 * DOS 04/30/2010 381 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0129.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
(Alternatively, a bootable CompactFlash card or a bootable
USB stick can be used. Detailed information can be found in
the APC620/PPC700 User Manual)

2. Insert the disk into the floppy drive and reboot the APC620 /
PPC700 (or boot from e.g. USB Memorystick).

3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade PHOENIX BIOS for i855GME- BIOS will be upgraded.
(5PC600.E855-xx) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.

----------------------------------------------------------------
Version 01.29 / 01.04.2010 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.29 NEW
README.txt 01.29 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.29 NEW
PHLASH16.exe 01.40
0BR1R129.wph 01.29 NEW
BRBIOSID.exe 01.00


Change(s)
- Bugfix: Windows installation will fail from a USB CD-ROM with
a RAID controller, when no device is found on the primary IDE
channel.
- Bugfix: The CPU-Board serial number is sporadically shown
incorrect.
- Bugfix: If the IDE device name is longer then 28 characters
it is shown incorrect in the BIOS Summary screen.
- Optimization Legacy USB support.
- Optimization Master/Slave detection on IDE channel.
- Updated Microcode for Pentium M (Dothan) processor.
- Support for Optimized CMOS Defaults (customer-spezific CMOS
settings).
Version Language
Operating System
Date
Size
Type Download
1.26 * DOS 08/29/2007 381 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0126.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc.
2. Insert the disk into the floppy drive and reboot the APC620 / PPC700.
3. After the reboot there will be displayed a bootmenu with follow options:

1. Upgrade PHOENIX BIOS for i855GME - BIOS will be upgraded. (5PC600.E855-xx) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.

----------------------------------------------------------------
Version 01.26 / 13.07.2007 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.26 NEW
README.txt 01.26 NEW
CONFIG.sys 01.23
AUTOEXEC.bat 01.26 NEW
PHLASH16.exe 01.40
0BR1R126.wph 01.26 NEW
BRBIOSID.exe 01.00


Change(s)
- New Setup node "CMOS Battery" under "Baseboard/Panel Features","Baseboard Monitor" informs about CMOS Battery state.
- Updated BIOS-ID`s and Speed Stepping mechanism table for Pentium M processor.
- If the "USB UHCI Host Controller 1" under setup page "I/O Device Configuration" is disabled, the system hangs sporadically during boot by the IDE device detection. Also no function of USB or PS/2 keyboard is given.
Version Language
Operating System
Date
Size
Type Download
1.23 * DOS 05/29/2007 380 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0123.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc.
2. Insert the disk into the floppy drive and reboot the APC620 /
PPC700.
3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade PHOENIX BIOS for 855GME - BIOS will be upgraded.
(Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.


Contents
LIESMICH.txt 01.23 NEW
README.txt 01.23 NEW
CONFIG.sys 01.23 NEW
AUTOEXEC.bat 01.23 NEW
PHLASH16.exe 01.40
0BR1R123.wph 01.23 NEW
BRBIOSID.exe 01.00 NEW

Change(s)
- Scan of BIOS ID implemented to avoid the update with a "wrong" BIOS.
- Bugfix: Recovery Mode (Crisis Update Mode) was not working with the internal USB-HUB from SMSC.
- Bugfix: ESCD area was not working since BIOS R115.
- Bugfix: If the PXE boot (ETH1) is enabled in BIOS and a optional 5ACPCI.RAIC-00 is plugged in the system, the BIOS detects a resource conflict during the boot.
- Bugfix: When the summary screen is shown during the boot and a key is pressed and the PS/2 mouse is "Enabled" in BIOS but not connected on the system, the PS/2 keyboard was not working.
- Bugfix: In very rare cases it could happen, that the system shows a cyclic beep during the POST, but the boot was OK.
- Bugfix: When activating the User Password, some BIOS options are not locked.
- Update for the IDE core from Phoenix.
- Update for the USB core from Phoenix.
- Adapted internal BIOS profile for testing purposes.
- New VGA-BIOS 1270 from INTEL for i855GME chipset.
Version Language
Operating System
Date
Size
Type Download
1.21 * 03/15/2006 374 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0121.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc.
2. Insert the disk into the floppy drive and reboot the APC620 /
PPC700.
3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade PHOENIX BIOS for 855GME - BIOS will be upgraded.
(Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be reseted.


Contents
LIESMICH.txt 01.21 NEW
README.txt 01.21 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.21 NEW
PHLASH16.exe 01.40
0BR1R121.wph 01.21 NEW


Change(s)
- Support for customerspezific VESA-Mode (1152x900). Following
Modes are now additionally available:
VGA Modes (1152x900):
60h = 8bpp
61h = 16bpp
62h = 32bpp
VESA Modes (1152x900):
160h = 8bpp
161h = 16bpp
162h = 32bpp
- Improved option for setting a fixed timing under "Advanced", "Advanced Chipset/Graphics Control" for Graphics Engine 1.
Using Panels with EDID 1.1 data it only works in combination
with MTCX PX32 V01.59 (Workaround for Panels with EDID 1.1 data)
- Improvments in DUal Display clone and Enhanced Desktop mode.
Till now there was the problem, when e.g. a cable break occurs,
the settings for the secundary graphics engine (Digital Display)
are lost under Windows. Now this settings will stay remanent.
- Added showing the MAC-Address of both onboard Ethernet comports in BIOS under "Advanced", "Baseboard/Panel Features" and "Legacy Devices".
- Bugfix USB: malfunction of the UHCI2 Hostcontroller (only in BIOS R119).
- Under "Advanced", "Advanced Chipset/Graphics Control" it is now possible to set a fixed resolution (fixed timing) for the graphics engine 1. Existing EDID data is ignored (Bugfix for DVI Panels which are not conform to the EDID data Spec. V1.3). Default option is AUTO (reading and using EDID data).
- New IDE Core from Phoenix (Support for newer and bigger HDD).
- New USB Core from Phoenix.
- New option to Enable/Disable the IRQ for the internal graphics
controller (i855GME). Default it is Enabled.
- New VGA-BIOS 1235 from INTEL for i855GME chipset.
Version Language
Operating System
Date
Size
Type Download
1.17 * DOS 06/28/2005 366 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0117.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!


Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.17 NEW
PHLASH16.exe 01.40
0BR1R117.wph 01.17 NEW


Change(s)
- If an Adaptec ATA RAID 1200A controller (5ACPCI.RAIC-00 with
5ACPCI.RAIS-00) is in the system, it was not possible to boot
from a USB-FDD or to install drivers for third party devices
during windows setup with USB-FDD.
Version Language
Operating System
Date
Size
Type Download
1.16 * DOS 06/24/2005 365 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0116.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!


Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.16 NEW
PHLASH16.exe 01.40
0BR1R116.wph 01.16 NEW


Change(s)
- The version of the SDLR firmware at the BIOS Panel Control Setup page was shown incorrect, starting with firmware version xx.10.
- New VGA-BIOS 1214 from INTEL for i855GME chipset.
Version Language
Operating System
Date
Size
Type Download
1.15 * DOS 04/14/2005 365 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0115.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!


Change(s)
- Time and date will not be lost after a upgrade.
- New Microcode for Celeron M and Pentium M Prozessors.
- Fixed resource conflict in ACPI=NO mode.
- Fixed USB boot problem with OmniDrive cardreader.
- Fixed USB boot problem with Kingston DataTraveler USB 2.0 memory stick.
- Setup Warning corrected for BIOS menu "Exit Discarding Changes".


Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.15 NEW
PHLASH16.exe 01.40
0BR1R115.wph 01.15 NEW
Version Language
Operating System
Date
Size
Type Download
1.14 * DOS 01/10/2005 366 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0114.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!

Change(s)
- Added new BIOS help texts.
- IDE 2 and IDE 3 is now set in the boot priority list per
default in the BIOS profiles 2 and 4.
- Default settings for COMC, COMD and COME:
COMC: I/O=3E8h
IRQ=11
COMD: I/O=238h
IRQ=7
COME: I/O=2E8h
IRQ=10
- IRQ7 is now available for COMC, COMD and COME.
- IRQ6 is now available for PCI IRQ lines, Ethernet ETH1 and USB
EHCI Controller.
- New option to Enable/Disable the IRQ for SMBus Hostcontroller.
Default it is Enabled.
- BugFix: Option to Enable/Disable the Ethernet ETH1 was faulty.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.14 NEW
PHLASH16.exe 01.40
0BR1R114.wph 01.14 NEW
Version Language
Operating System
Date
Size
Type Download
1.13 * DOS 01/10/2005 364 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0113.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems !!MANDATORY UPDATE!!

After the BIOS Upgrade you have to install
the 855GME CPU Board Graphicdriver version 14.8.01 or higher!

Change(s)
- Text changes and fixed typing errors in BIOS help texts.
- Default Setting in the BIOS profiles 3 and 4 is now Panel 15.
- Default setting in all BIOS profiles for bus master is enabled.
- All options for the graphics engine are moved to the BIOS setup page
"Advanced Chipset/Graphics Control".
- Support for Graphics Engine 2.
- Fixed problem during boot by pressing the "F2" key for Entering the
BIOS setup.
- Fixed problem with the display for fan rpm.
- Fixed problem during boot in POST 22h and 2Ch. Sporadically the system
hangs in these POST.
- New vBIOS from INTEL, a update of the XP grafics driver to the
version V14.8.0.1 is also necessary.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.13 NEW
PHLASH16.exe 01.40
0BR1R113.wph 01.13 NEW
Version Language
Operating System
Date
Size
Type Download
1.10 * DOS 01/10/2005 358 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0110.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems.

Change(s)
- Text changes and fixed typing errors.
- Removed EVAL string in BIOS.
- Fixed problem with Power-Button.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.10 NEW
PHLASH16.exe 01.40
0BR1R110.wph 01.10 NEW
Version Language
Operating System
Date
Size
Type Download
1.00 * DOS 01/10/2005 358 KB ZIP UPG_APC620_PPC700_BIOS855GME_V0100.zip
Description BIOS Upgrade 855GME
BIOS Upgrade for 855GME systems.

Change(s)
- First Version.

File listing:
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
PHLASH16.exe 01.40
0BR1R007.wph 00.07
Loading
Back to list

Please choose country and language

B&R Logo