For a full description of the package-based license model, Click Here

To return to the mapp Control main page, Click Here

Starter

  • Access to mapp Control Tools:
    • PID control
    • Signal procesing
    • Profile generation
  • No license required

Free

Premium

  • Includes all Starter package functionality
  • 5 Premium package options: Hydraulics, Plastics, Temperature, Crane*, Web Handling
  • You can select more than one Premium package
  • License required per target system

*Available with mapp 5.17

Recommended

Ultimate

  • Combines all 5 Premium packages
  • License required per target system
Malzeme numarası Açıklama
1TCMPCTRL.20-01 License for mapp Control "Ultimate" package, includes all functions of mapp Control. One license per target system is required.
1TCMPCTRLCRN.10-01 License for mapp Control Crane "Premium" package, includes all functions for manual crane control. One license per target system is required.
1TCMPCTRLCRN.20-01 License for mapp Control Crane "Ultimate" package, includes all functions for crane control. One license per target system is required.
1TCMPCTRLHYD.10-01 License for mapp Control Hydraulics "Premium" package, includes all functions for hydraulic control. One license per target system is required.
1TCMPCTRLPLA.10-01 License for mapp Control plastics "Premium" package, includes all functions for plastics machines. One license per target system is required.
1TCMPCTRLTMP.10-01 License for mapp Control temperature "Premium" package, includes all functions for temperature control. One license per target system is required.
1TCMPCTRLWEB.10-01 License for mapp Control Web Handling "Premium" package, includes all functions for web handling. One license per target system is required.

Lütfen ülke ve dil seçin

B&R Logo