Made possible by: Controller-to-controller communication, PackML / OPC UA companion specification

Starting position

Three separately manufactured machine modules are combined to form a complete system. This requires definition and implementation of the communication interfaces between the machine modules. The machine modules are each equipped with two POWERLINK and two Ethernet interfaces.

Problem

  • Time-consuming: Describing and defining communication interfaces
  • Complex: Building, maintaining and troubleshooting separate networks
  • Cost-intensive

Solution

Step-by-step integration of OPC UA into the machine modules. Modules described using PackML / OPC UA companion specification. Communication between the modules is made possible by controller-to-controller communication based on the OPC UA publish/subscribe mechanism.

Advantages

  • Uniform descriptions of interfaces and functions with PackML
  • Cabling costs cut in half
  • Simplified maintenance and diagnostics
  • Reduced costs

Por favor escolha o país e o idioma

B&R Logo