Descrizione

Once a machine has been delivered, it must be maintained by the machine manufacturer or end user. Various factors can cause errors and machine downtime. The diagnostics optionsLED status indicators, System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control environment. Automation Studio is not covered in this seminar. If diagnosis with Automation Studio is required, it is recommended to attend seminar "SEM920.3 - Training: Diagnostics and service with Automation Studio" available in the control environment or on the B&R control system can be used to gain a quick overview. The B&R website and the user's manuals provide valuable information.

Objectives and content

  • B&R system overview and topologies
  • Typical sources of errors on machines
  • Serial numbers and model numbers
  • Maintenance guidelines for B&R systems
  • Ordering replacement parts and contacting the manufacturer
  • System Diagnostics Manager
    Saving the system dump and logger
  • Runtime Utility Center
    Backing up and restoring CompactFlash
    Online connection and instruction lists
  • Module replacement and documentation
  • B&R website functions
  • Exercise examples and their application

Documents provided

TM920 – Diagnose und Service

Codice prodotto

SEM920.2

Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento

Luogo dell'evento

B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polonia

Organizzatore

B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polonia

Telefono:
+48 / 61 8460 - 500

Ulteriori informazioni

Da: 26/11/2024
Inizio: 09:00


A: 27/11/2024
Fine: 15:00


Durata: 2 giorni

Lingua: Polacco