The user-friendly B&R Embedded OS Installer enables you to quickly and reliably install a Microsoft Embedded operating system. The integrated backup function easily generates disk images of your data storage device that you can later open, edit and restore.
- Features:
- Simple installation of B&R Microsoft Embedded operating systems
- Installation of customized Windows CE and Windows XP Embedded images
- Simple installation of MS-DOS on a USB flash drive
- Configuration a USB flash drive for a B&R upgrade
- Simple installation of Windows Embedded Standard 7 setup files on a USB flash drive
- Disk image generation and backup
- File manager for editing existing disk images
- Support for FAT16 and FAT32 file systems
![](/fileadmin/1346724723157-de-html-1.0.jpg)