• 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

Workshops and registration

Basic seminar - Fundamentals of industrial automation

Automation Studio is used to configure and program all B&R automation components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown. Use of IEC programming languages, numerous standard libraries and the integrated help system ensure that nothing is standing in the way of a successful start to the project.

Register here:

iStock_000018668374Large

Advanced seminar - Data processing and connectivity

In addition to providing traditional control functionality, Industry 4.0 and smart factory concepts indicate that today's controllers must also be able to record and prepare data for higher-level systems while communicating with a wide range of devices in a network of machines. Find out more about mapp Technology the components it includes. mapp Technology allows simple and efficient implementation of an extensive application infrastructure. Direct integration of B&R components in existing IT infrastructures is made possible by flexible configuration of interfaces and incorporation of numerous standards in Automation Runtime.*

Register here:

iStock_000012107866XXXLarge

Electrical drive technology - Optimally adapted to the machine

B&R drive solutions are configured, put into service and diagnosed using Automation Studio. Uniform, PLCopen-compliant software interfaces make it easy to program and combine a variety of different drive components in the machine. With mapp Technology, you can configure, program and diagnose the drive software all at the same time. This saves time and allows you to focus on the functionality of the drive rather than the programming itself. The B&R drive solution's freely configurable functions are used to create flexible machines.*

Register here:

SPE210.213

Mechatronic functions - Signal processing and closed-loop control in the control system

The discipline of mechatronics in automation technology combines mechanical, electrical and information technology elements. The B&R mechatronics libraries provide simple methods for modeling, simulation, systems analysis, static and deterministic signal processing and closed-loop control. In concrete terms, the 'Basic Controller Design' and 'Advanced Controller Design' packages make it possible to implement solutions for standard closed-loop control tasks and offer a well-stocked toolbox for signal processing in the control system. These tools will be presented and the participants can gain experience using them.*

Register here:

mechatronics

Integrated safety technology - Programming instead of hardwiring

Safety shutdowns do not always have to involve a full machine stop. 针对各种情况的智能安全响应可以在无需中断生产过程的情况下提供安全。贝加莱智能化、分布式和集成化的安全技术拥有极短的响应时间,为机器和系统开辟了一个全新的安全概念。安全功能是我们驱动系统的组成部分。The range of functions includes inverters, single-axis systems, multi-axis systems and drive components with IP65 protection for especially harsh environmental conditions.*

Register here:

X20SL8110_SafeKEY.right

Model-based control and automatic code generation for B&R controllers using MATLAB/Simulink

Model-based design and virtual testing of controlled systems have become indispensable for commercial development. MATLAB, Simulink and Simscape are the ideal tools for achieving this. The control algorithm is taken from Simulink and added to the Automation Studio project using automatic code generation. After initially setting up the project, control system programming is done "at the push of a button". In this seminar, you will learn the entire process for creating a simple physical controlled system. We begin with creating models in Simulink and Simscape, developing a controller in Simulink and implementing code generation using the Automation Studio Target for Simulink. *

Register here:

iStock_000002225189Medium
* A prerequisite for this seminar is participation in the basic seminar or basic Automation Studio training.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.