• 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

ETA210.0100-100 – 开闭环控制

该ETA系统采用X20 CPU模块控制。对模拟量和数字量输入和输出模块进行均衡配置可以很容易地处理各种各样的测试和练习情况。例如,发光环键板可以被用来控制并示范各种机器功能。集成的仿真面板可以为用户提供温度控制系统,对加热和冷却过程进行逼真的仿真。电位器和七段显示器允许对模拟量输入和输出信号进行处理。该系统的特点是可以通过拨动开关和LED显示来处理数字量输入和输出信号。

交付内容和样品配置

  • ETA210.0100-100_vorne
  • ETA210.0100-100 von links
  • ETA210.0100-100 von hinten
  • ETA210.0100-100_ANW_X20 Seite
  • ETA210.0100-100_in_action_Desiree
  • 应用领域和特点:
  • 先进控制技术
  • X20系统是一个高度现代化的控制器,它可以被集成在任意网络中。The X20 CPU has one POWERLINK interface, one Ethernet interface, two USB interfaces and an interface to the remote backplane for connecting remote I/O modules and drives.

  • 带模拟量和数字量模块的I/O系统
  • Digital and analog input and output modules and square illuminated ring keys are connected via remote backplane and POWERLINK to the X20 CPU.

  • 通过仿真面板实现用户交互
  • The simulation panel, which is connected to the X20 system I/O modules, allows user input via toggle switches and represents digital output signals via LED status indicators. Two potentiometers are used to input analog signals and two seven-segment displays are used to display analog outputs.

  • 通过温度控制系统实现闭环控制
  • 集成在仿真面板中的闭环温度控制系统可以通过闭环控制技术实现逼真的交互。一个数字量输出或一个模拟量信号被用来控制加热元件。通过PT1000温度传感器实现反馈。一个数字量输出或一个模拟量信号被用来控制风扇,它用于冷却系统控制。

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.