Zertifikat DWL@DWL10000646382
Firmware Upgrade DWL@DWL10000045095
2003 combination module, 8 inputs, 24 VDC, 4 ms, sink, 3 single-channel or 2 dual-channel counters or 2 incremental encoders, 20 kHz, 8 transistor outputs, 24 VDC, 0.5 A, comparator function, short-ci
Power connection cable, 4-pin, straight, 1 m
Screw clamp terminal block set for 80PS080X3.10-01: 1x 0TB3104-7021, 1x 0TB3104-7022, 1x 0TB3102-7010, 1x 0TB1110.8010, 1x 0TB103.3
ACOPOS servo drive, 3x 400-480 V, 19 A, 9 kW, integrated line filter, braking resistor, DC bus power supply unit and electronic safe restart interlock
X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 kHz input filter
B&R cloud application powered by ABB Ability opens new opportunities for OEMs Asset Performance Monitor is B&R's first cloud application based on ABB Ability TM , ABB's unified, cross-industry offering [...] OEM access to Asset Performance Monitor and all the features it has to offer. ABB Ability platform B&R's cloud applications run on ABB Ability. Security and data integrity are guaranteed by state-of-the-art
New servo motor series from B&R offer up to 75% higher nominal torque B&R is adding the new 8LW and 8LS servo motor series with high torque density to its portfolio. The sophisticated design of these motors [...] substantially more compact and economical. With an optimized design that improves heat dissipation, B&R has significantly increased the performance of these motors. A new winding design substantially reduces
New variant of ACOPOS P3 servo drive takes spindles to top speeds A new variant of B&R's ACOPOS P3 servo drive is now available with no output frequency limitation. In many applications, that makes it [...] ACOPOS P3 servo drives are suitable for operating all types of spindle motors. With the new variant, B&R now offers a complete solution of hardware and software for CNC machines and robot arms where high-speed [...] motors are used. Both open-loop control and closed-loop control with a cycle time of 50 µs are possible. B&R's advanced closed-loop control functions help minimize the generation of heat and noise.
请选择国家和语言