manual DWL@DWL10000490071
X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
Cable for custom assembly, 100 m
manual DWL@DWL10000156160
MCAD DWL@DWL10000664135
MCAD DWL@DWL10000664127
MCAD DWL@DWL10000795111
MCAD DWL@DWL10000795109
X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
saves time and money." Quickly mounted on the machine, B&R's SiteManager hardware establishes a remote maintenance tunnel. In a few short steps, the B&R remote maintenance solution is set up, and technicians [...] assets to optimize service intervals. Secure connection to the cloud B&R's SiteManager transfers data securely to the cloud. "The B&R SiteManager connects to the machine controller via OPC UA and transfers [...] be overly complicated or present a security risk," says René Blaschke, product manager for IIoT at B&R. Remote maintenance often requires sensitive machine data to be sent over the Internet, which for
请选择国家和语言