X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X20 digital input module, 8 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
B&R process control system facilitates sustainable alarm management The alarm statistics report provides a clear overview of alarms in the B&R APROL process control system . Intelligent alarm filters are
Transport liquids faster without spills With B&R's industrial transport system, it is now possible to transport liquids quickly with no spills. SuperTrak is the only system on the market to offer anti-sloshing [...] industry. The better you are able to control sloshing, the faster the products can be transported. B&R's sophisticated anti-sloshing technology also prevents the formation of air bubbles and foam. The
B&R servo drive controls highly dynamic processes with greater precision B&R is giving its ACOPOSmulti multi-axis servo drives a performance boost. They can now achieve cycle times as fast as 50 μs. Highly
New B&R compact controller with integrated switch B&R's latest addition to its Compact-S series is a compact controller with an integrated switch. With an integrated switch, it enables daisy-chain cabling
B&R introduces new digital output module with pulse width modulation B&R's new digital output module X20DO4332-1 has integrated pulse width modulation and is a cost-effective alternative to motor modules
X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, supports X20 expansion Hub modules, 2x RJ45, order bus base, power supply module and terminal block separately!
B&R presents fully integrated cameras at SPS IPC Drives B&R's entry into the machine vision market is led by two camera variants: Smart Sensor and Smart Camera. Since the hardware is fully integrated in [...] lenses have electronic focus adjustment and are available in focal lengths from 4.6 to 25 mm. All B&R lenses are specially optimized for the image sensors used to achieve maximum sharpness and optimal [...] single cable. A second hybrid connection enables easy daisy-chain cabling with additional cameras or B&R lighting elements.
for a short time. The CP150, which complements B&R's wide range of products specifically for medium-sized and medium-complexity mobile machines, is the first B&R controller with this newly developed standby [...] eliminate the wait and also decrease emissions with the CP150, reducing their environmental footprint. B&R uses the vehicle's battery for the standby function. Smart battery monitor for charge status When [...] These innovative functions are parameterized according to customer requirements. The CP150 expands B&R's extensive portfolio of controllers for machines used in harsh environments – in off-highway commercial
请选择国家和语言