manual DWL@DWL10000641320
Zertifikat DWL@DWL10000718175
Zertifikat DWL@DWL10000737086
is equipped with a full B&R solution that integrates motion control, process control, safety and HMI as well as IIoT-connectivity. "With the reliable high performance of our B&R solution, we're ready to [...] additive technology with the volume and quality of injection molding. Featuring a fully integrated B&R automation system, the Evolve SVP platform delivers the precision and reliability to make additive [...] also been among the main obstacles to the use of additive technology for serial production. With its B&R motion control solution , Evolve is able to precisely synchronize the alignment of the 2D-printed
Imaging performance for your application The B&R vision system delivers scalable and configurable functionality in a compact plug-and-play device. Simply hook the camera up to the machine network, and [...] your application: from vision functions to focal length, illumination colors, filters and more. The B&R Smart Sensor enables implementation of a single machine vision functionality, such as QR code reading [...] ss able to support a wide range of applications. In cases where multiple functions are needed, the B&R Smart Camera enables flexible combinations of rule-based and AI vision functions in a single device
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 10 m
X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1
ECAD DWL@DWL10000613248
the same time providing the necessary security," says Andreas Hager, remote maintenance specialist at B&R. to the interview with Andreas Hager
Lithium battery 3.6 V
请选择国家和语言