ACOPOSmulti hybrid motor cable, length 2 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable
Automation Runtime Embedded TG license
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 2.100 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm
ACOPOSmulti hybrid motor cable, length 15 m, 4x 4 mm² + 2x 1 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable dra
DVI (male connector) to CRT (female connector) adapter. For connecting a standard monitor to a DVI-I interface.
X20 safe digital input module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD
datasheet DWL@DWL10000703305
Firmware Upgrade DWL@DWL10000716307
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A di
请选择国家和语言