PPT Upgrades DWL@DWL10000793354
PPT Upgrades DWL@DWL10000667211
ACOPOSmulti line filter, 22.5 A, 480 V
ACOPOSmulti regeneration choke, 22.5 A, 480 V, terminal blocks
Screw clamp terminal block 4-pin, one-row, pitch: 10.16 mm, label 2: PE L3 L2 L1, coding L: 1010
X20 interface module, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
CompactFlash 1024 MB extended temp.
integrate drive components into the machine is a fundamental requirement for modular machine manufacturing. B&R has designed the ACOPOSremote distributed drive system to meet this requirement, allowing implementation
Zertifikat DWL@DWL10000646427
请选择国家和语言