4-pin push-in terminal block, yellow, 2-row, pitch: 5.08 mm, label 1: 4 3 2 1,
ACOPOSmulti motor cable, length 15 m, 4x 4 mm² + 2x 0.75 mm² + 2x 1 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
X20 bus controller, 1 EtherCAT interface, 2x RJ45, order bus base, power supply module and terminal block separately!
ACOPOSinverter X64, 3x 380-500 V, 1.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
integrate drive components into the machine is a fundamental requirement for modular machine manufacturing. B&R has designed the ACOPOSremote distributed drive system to meet this requirement, allowing implementation
PPT Upgrades DWL@DWL10000651311
ACOPOSmulti line filter, 22.5 A, 480 V
ACOPOSmulti regeneration choke, 22.5 A, 480 V, terminal blocks
Screw clamp terminal block 4-pin, one-row, pitch: 10.16 mm, label 2: PE L3 L2 L1, coding L: 1010
X20 interface module, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
请选择国家和语言