on application into the B&R Automation Studio programming and diagnostics tool goes without saying. The same is true for programming it in all of the IEC languages offered by B&R as well as Automation [...] integrated X2X interface. Using the optional interface cards, it is also possible to connect other B&R products or even to integrate the PP45 into control systems from other manufacturers. All components
At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package. This is the basis for other motion and robotic trainings. Requirements Automation Studio Contents [...] system and explain how they work Select the appropriate drive hardware for your application from the B&R product portfolio Describe the PLCopen motion control standard and learn to understand the mapp Motion [...] single axes Use mapp Cockpit for axis commissioning and diagnostics Use various diagnostic tools for B&R drive technology in a targeted manner Simulate a drive system or parts of it Learning format Digital
Bios DWL@DWL10000704570
X67 8-port industrial hub (layer 2), 10/100 Mbit/s with autonegotiation, automatic MDIX, 8x M12, 8-32 VDC
2003 terminal block, 22-pin, cage clamp terminal block
X20 digital input module, 4 inputs, 24 VDC, source, configurable input filter, 3-wire connections
ACOPOSinverter P74, 3x 380 to 500 V, 5.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 4.620 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
CFast 8 GB SLC
请选择国家和语言