• 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

New premium hollow shaft angular gearbox from B&R

08.08.2013
Planetary Gearboxes
B&R's premium angular gearboxes with hollow and solid shafts provide high-precision positioning in highly dynamic applications.

Cable feed-through and output shaft flanges on both ends

B&R's selection of premium-grade angular planetary gearboxes has been expanded to include the new 8GA75 model for flange sizes 60 to 142 mm. The hollow shaft differentiates these new gearboxes from the well-known 8GA60 series with a solid shaft. With a hollow shaft it is possible to feed cables, fluid lines and material strands through the drive axis. The hollow and solid shaft models have identical performance data and dimensions.

Easy to create a symmetrical load distribution

The gearboxes are also available with output shaft flanges on both ends. This opens up additional design possibilities, such as drives with symmetrical load distribution for conveyor applications. It is also easier to connect external encoders to provide high-precision position measurements for controlling braking systems. The gearboxes are also optionally available with only one output side. The gearbox series is also optionally available with only one output shaft.

Like all premium gearboxes fromB&R, the 8GA75 hollow shaft gearbox features exceptionally low backlash and high torsional rigidity. This permits high positioning precision in highly dynamic servo applications. Upon request, B&R can deliver these gearboxes with a servo motor preinstalled.

About B&R

B&R is a privately owned company with headquarters in Austria and offices all around the world. As a global leader in industrial automation, B&R combines state-of-the-art technology with advanced engineering to provide customers in virtually every industry with complete solutions for machine and process automation, motion control, HMI and integrated safety technology. With industrial fieldbus communication standards like POWERLINK and openSAFETY as well as the powerful Automation Studio software development environment, B&R is constantly redefining the future of automation engineering. The innovative spirit that keeps B&R at the forefront of industrial automation is driven by a commitment to simplifying processes and exceeding customer expectations.

For more information, visit www.br-automation.com.

When reprinting this press release, please send a copy to:

Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Corporate Communications
B&R Strasse 1
A-5142 Eggelsberg
Austria, Europe

Planetary Gearboxes
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.