• 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

Integrated safety technology in a compact unit

05.25.2016
Motion_ACP-Motor
An ACOPOSmotor combines the motor, drive and safety technology in a single compact unit.

B&R servo actuator with advanced safety functions

B&R now offers its compact ACOPOSmotor servo actuator with integrated network-based safety functions. Advanced safety solutions can now be implemented with minimum space requirements. ACOPOSmotor safety functions are certified up to SIL 3 / PL e / Cat 4.

Intelligent encoder system

For the encoder system, B&R uses safety encoders with an EnDat 2.2 interface. The digital encoders are resistant to interference and highly precise. Since they are mounted securely and each encoder is checked for adherence to installation guidelines, errors in the connection between encoder and motor shaft can be ruled out. Position data can therefore also be used for the safe absolute position.

Compact and robust

ACOPOSmotor units offer IP65-rated protection thanks to their fanless design and oil seal. Daisy chaining considerably reduces the number of cables required. The units are also extremely compact, because the electronics are cooled directly via the motor.

Motion_ACP-Motor
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.