• 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

High-performance control, even with a sine wave filter

11.14.2016
ACOPOS P3 Sinus - Press Release
The ACOPOS P3 servo drive allows users to apply a sine wave filter without impacting drive control performance.

B&R upgrades current control loop for ACOPOS P3 servo drives

B&R has upgraded the current control loop for ACOPOS P3 servo drives. Users can implement a sine wave filter without negatively affecting drive control performance. This gives machines the advantages of a sine wave filter while the ACOPOS P3 retains its usual high performance.

Better efficiency

By converting the voltage signal from a square waveform to a largely sinusoidal one, sine wave filters help improve energy efficiency, reduce strain on the motor and decrease electromagnetic noise on the motor cable. They also smooth out the current curve, which reduces both acoustic noise and motor losses. The overall efficiency of the servo drive is thus improved.

High overall performance

The ACOPOS P3 takes the characteristic curve of the sine wave filter into account, allowing the full bandwidth of the current control loop to be utilized and ensuring that it is stable and robust. B&R thus ensures high overall performance of the ACOPOS P3.

In some circumstances, other manufacturers require the current control loop to be operated at a lower bandwidth when using a sine wave filter in order to ensure a stable and robust control results. This has a negative effect on servo drive performance.

ACOPOS P3 Sinus - Press Release
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.