• 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
中文

Please choose your country:

B&R Logo

The new B&R keypad module

06.08.2012
BuR_keypad module
The new B&R keypad module: Cool design, robust enough for industrial environments.

Intuitive operation right where you need it

Ergonomic design and robust construction for tough industrial environments – the new B&R keypad module with integrated illuminated ring keys perfectly combines these characteristics. With the compact dimensions of a mobile phone and IP65 washdown protection, this new control device can be used wherever it's needed on the machine. Its special hygienic design ensures a maximum degree of cleanliness even in sensitive working environments such as those found in the foodstuffs and pharmaceutical industries.

The keys can be illuminated in yellow, green, red and white and labeled as needed using legend strips. Fully homogeneous ring key illumination ensures a perfect signal effect, while tactile feedback provides an additional layer of operating comfort. And with three different designs, users can choose the one that best fits to the application's requirements.

Install and connect – that's all there is to it

This new keypad module offers extremely communicative features while providing a flexible connection to open fieldbus systems. With its compact dimensions, this new control device from B&R also helps save valuable installation space. This is achieved by encapsulating the electronics on the back of the device, thereby eliminating the need for an additional protective housing. Single-screw mounting ensures quick and easy attachment, while standard M8 and M12 connections sink overall costs even further.

关于贝加莱

贝加莱是一家私有化公司,总部位于奥地利,并在世界各地设有办事处。作为工业自动化领域的全球领导者,贝加莱结合先进的工程技术经验,为广泛的行业客户提供机械与过程自动化,运动控制,HMI和集成安全技术的完整解决方案。凭借工业现场总线通信标准POWERLINK和openSAFETY以及强大的Automation Studio软件开发环境,贝加莱正在不断地重新定义未来的自动化工程。受简化流程并超越客户预期承诺驱使的创新精神确保贝加莱始终处于工业自动化前沿。

更多信息,请访问www.br-automation.com

在重印本新闻稿时,请发送副本至:

Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Corporate Communications
B&R Strasse 1
A-5142 Eggelsberg

BuR_keypad module
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.