材料号 描述 比较产品...
  • 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

POWERLINK

Powerlink_Logo_CMYK

POWERLINK作为标准的以太网系统代表第二代现场总线。这使它可以第一次从IT技术应用到自动化领域。POWERLINK非常适合驱动器,I/O,显示与PLC系统之间实现数据交换。

lib.block.product.categories

  • 组件和模块

材料号描述比较产品...
    5LS182.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS182.6-2
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS182.8
    Logic scanner, PCIe half-size module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime)
    Logic scanner, PCIe half-size module, 1 POWERLINK interface, managing or controlled node, integrated...
    5LS187.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 2x terminal block TB704 separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS189.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x TB704 terminal blocks separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    OAT110130Z10-2
    POWERLINK Slave Development and Testing Kit for Altera® FPGAs POWERLINK slave stack, FPGA evaluation board, testing system, documentation, training
    POWERLINK Slave Development and Testing Kit for Altera® FPGAs POWERLINK slave stack, FPGA evaluation board, testing system, documentation, training
    OAT110310Z00-2
    POWERLINK Master Evaluation Bundle PLC (X20 CPU), POWERLINK I/O, programming software, documentation
    POWERLINK Master Evaluation Bundle PLC (X20 CPU), POWERLINK I/O, programming software, documentation
    OAT210310Z00
    openSAFETY testing environment safe PLC (SafeLOGIC), memory key, openSAFETY I/O, programming software
    openSAFETY testing environment safe PLC (SafeLOGIC), memory key, openSAFETY I/O, programming software

POWERLINK:实时工业以太网成真

为什么是以太网?

为了简化开发,维护和供应链,自动化行业对于将各层数据通信统一至一个网络的技术有很强的需求。随着因特网革命的兴起,在IT世界中被广泛采用的网络和协议标准在定价和鲁棒性方面已经达到一个较高水平,对自动化行业中的通信网络很有吸引力。

  • 保障未来的以太网
  • 这种成熟的技术已经存在超过30年,并且在继续发展壮大。延长自动化市场特定的生命周期需要拥有一个持久的基础。

  • 众所周知的以太网技术
  • 以太网及其协议被认为是现今的常识。还可以使用各种不同的工具,方案和组件显著降低成本。

  • 透明的以太网
  • 以太网标准可以根据不同目的结合基于IP的数据传输协议。通过以太网对IT和自动化进行集成可以为你带来因特网的灵活性以及真正的互操作性。

  • 实时的以太网
  • POWERLINK可以使以太网连至传感器和执行机构层,循环周期低至200 µs,时钟同步精度达微妙级。

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.