材料号 描述 比较产品...
  • 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
B&R Logo

CANopen

CANopen

CANopen是针对第7层(ISO/OSI模型中的用户层)的通信协议,配置具有高度的灵活性,可以使用CAN作为第2层传输介质。它最初是专为运动控制应用而开发的,现在已成为广泛应用于医学工程,海事导航,铁路,甚至楼宇自动化领域的通信协议。

lib.block.product.categories

  • 组件和模块

材料号描述比较产品...
    5ACPCI.XCOM-00
    PCI CANopen fieldbus card - 1 CANopen master
    PCI CANopen fieldbus card - 1 CANopen master
    5ACPCI.XCOS-00
    PCI CANopen fieldbus card - 1 CANopen slave
    PCI CANopen fieldbus card - 1 CANopen slave
    5LS172.6
    Logic scanner, PCI half-size module, 2 CAN bus interfaces, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 256 kB SRAM (Automation Runtime)
    Logic scanner, PCI half-size module, 2 CAN bus interfaces,...
    5LS187.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 2x terminal block TB704 separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS197.6
    Logic scanner, PCI half-size module, 1 X2X Link master interface, electrically isolated, 1 CAN interface, electrically isolated, max. 500 Mbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 3x 0TB704.9 terminal blocks separately
    Logic scanner, PCI half-size module, 1 X2X Link master interface,...

CANopen并非是一个典型的主从系统,它运行客户端 - 服务器服务并遵循生产者-消费者机制。
它可以提供标准化的通信对象:配置对象目录项的服务数据对象(SDO),传输实时数据的过程数据对象(PDO),控制与监控节点的网络管理对象(NMT)以及其它对象如同步对象,时间戳和紧急报文。

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.