材料号描述比较产品...
B&R Logo
  • 网站
  • 模块号
  • 序列号
登录
登录为用户名登出
载入中...
中文

Please choose your country:

追随我们:

单相电源

0PS1020.0.right
  • 100 - 240 VAC宽幅输入
  • 可以并联以提高功率和冗余
  • 由于在满载和高MTBF(>500,000 h)情况下具有电源故障旁路功能,因此操作可靠
  • 国际认证包
  • 广泛的温度范围从 -25 至 +70°C
  • 设计紧凑且易于安装在DIN导轨上

lib.block.product.categories

  • 组件和模块

材料号描述比较产品...
    0PS1020.0
    24 VDC power supply, 1 phase, 2 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 2 A, input 100 to 240 VAC, wide range, top-hat rail installation
    0PS1025.2
    24 VDC power supply, 1 phase, 2.5 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 2.5 A, input 100 to 240 VAC, wide range, top-hat rail installation
    0PS1040.0
    24 VDC power supply, 1 phase, 4 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 4 A, input 100 to 240 VAC, wide range, top-hat rail installation
    0PS1042.2
    24 VDC power supply, 1 phase, 4.2 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 4.2 A, input 100 to 240 VAC, wide range, top-hat rail installation
    0PS1050.1
    24 VDC power supply, 1 phase, 5 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 5 A, input 100 to 240 VAC, wide range, top-hat rail installation
    0PS1100.1
    24 VDC power supply, 1 phase, 10 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 10 A, input 100 to 240 VAC, wide range, top-hat rail installation
    0PS1200.1
    24 VDC power supply, 1 phase, 20 A, input 100 to 240 VAC, wide range, top-hat rail installation
    24 VDC power supply, 1 phase, 20 A, input 100 to 240 VAC, wide range, top-hat rail installation

连接和控制元件优化设计

连接端子和控制元件非常清晰地排列在前端,并且贴有明显的标签。端子可以轻松达到单元前端的底部和/或顶部。端子的大尺寸和稳定性还允许使用电动螺丝刀。此外,端子设计使电缆无需隔热,即使使用更大型的设备。这些单元还有三分之一负端子方便二次接地,从而进一步降低安装成本。

安全对我们而言很重要

电子限流 对电子设备进行过载和短路保护。过压保护 在受控系统发生故障的情况下保护连接的设备。过热保护 在温度过高的时候持续减少输出功率,直到温度恢复到允许范围内(热负荷分布)。

过载行为

为了防止你的设备在发生最小过载的时候立即关闭,这些电源会根据U/I特性曲线上移动的工作点工作:

  • 输出特性:U/I特性确保为高电容负载以及输入电路中的DC/DC转换器可靠地供电。
  • 过载设计:如果出现短路或过载,那么输出电流就会受到限制。该单元会提供持续的输出电流而非立即关闭。也会降低二次电压直到二次短路或过载得到纠正。触发下游保险丝。相同的电源可以并联,不会产生任何类型的启动问题。

电磁兼容性(EMC)

所有单元都符合各自最高类别中的EN 61000-6-3(发射)和EN 61000-6-2(抗扰度)标准。此外,还会抑制输出噪声,即使长的非屏蔽线也不会产生噪音。

还提供:

  • 瞬态过载保护,保护设备免受电源中的电压尖脉冲。
  • 启动电流限制,也是加热单元上的功能。因此,即使PS3400(24 V / 40 A)也可以使用标准断路器进行保护,在任何情况下都可以在馈电线路中使用。

除了这些功能之外,EMC还包括CE认证。除了标准的国际认证(IEC 60950,EN 60950,UL 60950,CUL CSA-C22.2 No 60950)之外,电源还符合EN 50178,EN 60204-1和UL508 LISTED标准。

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.