Automation Studio offers end-to-end simulation that allows applications to be configured and tested without requiring hardware. industrialPhysics is a physics-based 3D simulation software with real-time capability for virtual commissioning of mechatronic systems. CAD data for systems can be imported into industrialPhysics to create digital twins that can then be connected to Automation Studio.

All exercises are performed in an Automation Runtime Simulation (ArSim) as well as in the B&R industrialPhysics edition.

Requirements

Duration

Purchase order number

Automation Studio培训:基础 [SEM210.2]

2 sessions of 4 h each

One session per day

SRL294.2

Learning objectives and content

  • Participants will get an overview of terminology related to virtual commissioning and simulation.
  • Participants will receive information about the development process ranging from the model to simulation and virtual commissioning.
  • Participants will get an overview of the different levels of simulation and the respective areas of application.
  • Participants will learn how to work with industrialPhysics.
  • Participants will learn how to make individual elements in an industrialPhysics project dynamic.
  • Participants will learn how to create projects in industrialPhysics.
  • Participants will learn how to establish an online connection between an industrialPhysics model and an Automation Studio project.

Tasks include

  • Participants will create simulation models.
  • Participants will determine all necessary parameters for smooth operation of a system or machine.
  • Participants will develop an optimal control concept for a system or machine.
  • Participants will verify controllers using simulation models.
  • Participants will work with virtual commissioning.

请选择国家和语言

B&R Logo