Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain. Integrated safety technology offers the following benefits: See Product page for integrated safety technology

B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to create, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.

A SafeLOGIC controller and safe modules are required to perform all exercises. The 00120-ETA light system (ETAL510 + ETAL150 including accessories) is recommended.

Requirements

Duration

Order number

Seminar Automation Studio training: Basics [SEM210.2]

[optional] Rules and standards: Machine safety [SEM500.1]

3 sessions of 3.5 h each

One session per day

SRL515.3

Learning objectives and content

  • Introduction to "Smart Safe Reaction"
  • mapp Safety concept
  • Configuring the safety application in Automation Studio
  • Configuring the safety application in SafeDESIGNER SafeDESIGNER is a feature in Automation Studio to create and configure safety applications.
  • Safety principles
  • Getting to know the safety functions
  • Programming simple safety applications
  • Integrating the safety application into the functional application
  • Commissioning and testing a safety application
  • Service and diagnostics of safety applications

Tasks include

  • You configure safety applications.
  • You program simple safety applications.
  • You commission and test safety applications.
  • You maintain safety applications.

Documents provided

Integrated safety technology - System overview

Brochure - Integrated safety

TM515 - Programmierung und Inbetriebnahme von Sicherheitsapplikationen mit mapp Safety

请选择国家和语言

B&R Logo