Smart devices such as tablets, smartphones, etc. are considered perfect examples of technology with ultimate usability. Unsurprisingly, operators of industrial machines and systems – and therefore also manufacturers of such equipment – desire nothing less when interacting with the machinery they use every day. With mapp View, B&R now offers access to web technology that can be used to develop HMI systems for B&R automation applications. Application engineers can use mapp View to create powerful and intuitive HMI solutions. The web technology used here is encapsulated with mapp View. Learning a broad field of technology is not necessary. HMI developers can focus entirely on creating a solution for the task at hand.

All exercises are performed in an Automation Runtime Simulation (ArSim).

Requirements

Duration

Purchase order number

2 sessions of 4h each

One session per day

SRL671.2

Up to two live sessions are planned every day. Afterwards you will receive exercises. Your tutor will be available in the chat at agreed times. Use the chat capabilities to share your experiences with other participants. Schedule about 3 - 4 hours per day.

Learning objectives and content

  • Participants will learn how to use the event and action system with different use cases.
  • Participants will be able to apply the Automation Studio roles and rights system on widgets for visibility and operation.
  • Participants will learn about procedures and options for the animation of widgets.
  • Participants will be able to implement the different types of variables in the mapp View HMI application for the correct tasks.
  • Participants will be able to create HMI applications for the appropriate task on different end devices.
  • Participants will get an overview of the implementation of several HMI applications.
  • Participants will learn how a machine process is represented visually.

Tasks include

  • Participants create concepts for HMI applications.
  • Participants configure HMI applications for machine operation.
  • Participants implement designs for various operator panels.
  • Participants integrate HMI applications in machines.

请选择国家和语言

B&R Logo