Malzeme Numarası Açıklama Ürün karşılaştırma ...
  • Site
  • Model Numarası
  • Seri Numarası
Üye Girişi
Aktif KullanıcıKullanıcı AdıÇıkış
Yükleniyor...
B&R Logo

ACOPOSinverter

ACOPOSinverter P84 X64 S44_WEISS

Frequency inverters

Intelligence combined with efficiency - Increased performance for industrial machines - Improved competitiveness and protection for your systems with reduced energy consumption and lower service costs.

lib.block.product.categories

  • Komponentler ve Modüller

Malzeme NumarasıAçıklamaÜrün karşılaştırma ...
  • ACOPOSinverter P74

  • ACOPOSinverter P84

ACOPOSinverter P74

The ACOPOSinverter P74 frequency inverter includes various drive profiles for three-phase induction motors and synchronous motors with a voltage supply from 200 to 500 V and a power rating from 0.18 to 15 kW. The combination of an ACOPOSinverter P74 and a synchronous motor without an encoder is very compact and therefore helps to significantly reduce the overall size of the machine as well as its cost.

Applications

  • Material handling (small conveyor belts, freight elevators, etc.)
  • Packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Woodworking (automatic lathes, saws, milling machines, etc.)
  • Metal machining and processing (bending presses, welding machines, cutting machines, etc.)

Functions

  • Brake control
  • Load distribution
  • Limit switch management
  • Current limitation
  • Torque limiter
  • Parameter set switching
  • Motor switching
  • PID controllers
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • High-speed cutoff, etc.
ACOPOS_inverter_4er_Gruppe_weiss
  • Power range for 50 to 60 Hz (kW) mains supply
    0.18 to 15
     
    1-phase, 200 to 240 V (kW)
    0.18 to 2.2
    3-phase, 380 to 500 V (kW)
    0.37 to 15
  • Drive
     
    Output frequency
    0.1 to 599 Hz
    Type of closed loop control
    Induction motor
    Flux vector control without encoder, voltage/frequency ratio - U/f characteristic curve (2 or 5 points), Pump/fan profile (quadratic characteristic curve Kn2), Energy saving profile (especially for ventilation)
    Synchronous motor
    Vector control without speed feedback
    Short-term overload torque
    170 to 200% of the rated motor torque
  • Functions
    Number of functions
    150
    Safety functions
    Integrated
    STO (Safe Torque Off), SLS (Safe Limited Speed), SS1 (Safe Stop 1)
    Number of inputs/outputs
    Analog inputs
    3
    Logic inputs
    6
    Analog outputs
    1
    Logic outputs
    1
    Relay outputs
    2
  • Communication
    Integrated
    Ethernet POWERLINK

ACOPOSinverter P84

The ACOPOSinverter P84 is a frequency inverter for three-phase induction motors with a voltage supply from 200 to 480 V and a power rating from 0.37 to 75 kW.
Because of its wide performance range and many integrated functions, the ACOPOSinverter P84 can fulfill the most challenging requirements of complex machines.

Applications

  • Material handling (palletizers / depalletizers, cardboard packaging machines, labeling machines, conveyor belts, roll lifting equipment, etc.)
  • Packaging (palletizers / depalletizers, cardboard packaging machines, labeling machines, etc.)
  • Textiles (weaving machines, carding machines, washing machines, spin dryers, ribbon lap machines, etc.)
  • Woodworking (automatic lathes, saws, milling)
  • High inertia systems (centrifuges, mixers, asymmetrical machines (beam pumps, presses), etc.)
  • Process systems / Material handling

Functions

  • Brake control
  • Load distribution
  • Limit switch management
  • Current limitation
  • Torque control
  • Parameter set switching
  • Motor switching
  • PID controllers
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • High-speed cutoff, etc.
p84_gruppe
  • Power range for 50 to 60 Hz (kW) mains supply
    0.37 to 75
     
    1-phase, 200 to 240 V (kW)
    0.37 to 5.5
    3-phase, 200 to 240 V (kW)
    0.37 to 45
    3-phase, 380 to 480 V (kW)
    0.75 to 75
  • Drive
     
    Output frequency
    1 to 500 Hz over the entire range
    1 to 599 Hz up to 37 kW at 200 to 240 V and 380 to 480 V
    Type of closed loop control
    Induction motor
    Flux vector control with or without an encoder, voltage/frequency ratio - V/F curve (2 or 5 points), ENA system
    Short-term overload torque
    220% of the rated motor torque for 2 seconds
    170% for 60 seconds
  • Functions
     
    Number of functions
    >150
    Number of inputs/outputs
    Analog inputs
    2
    Logic inputs
    6
    Analog outputs
    1
    Logic outputs
    -
    Relay outputs
    2
  • Communication
    Integrated
    POWERLINK
  • Cards (available as options)
    Interface boards for incremental encoders
Share
Um Ihnen benutzerdefinierte Einstellungen auf br-automation.com bereitstellen zu können, speichert B&R Informationen über Ihren Besuch in sogenannten Cookies. Durch die Nutzung dieser Webseite erklären Sie sich mit der Verwendung von Cookies einverstanden. Informationen über den Einsatz von Cookies erhalten Sie in unserer Veri Koruma Bildirimi.