Malzeme Numarası Açıklama Ürün karşılaştırma ...
  • Site
  • Model Numarası
  • Seri Numarası
Üye Girişi
Aktif KullanıcıKullanıcı AdıÇıkış
Yükleniyor...
B&R Logo

PROFIBUS DP

Profibus

Started in 1987 as a publicly promoted project in Germany, PROFIBUS has become one of the most important fieldbuses worldwide. With a share of more than 90% of all PROFIBUS fieldbus devices, PROFIBUS DP has a clear focus; it is a high-speed (up to 12 Mbit/s) and simple protocol for classic automation tasks in the area of production engineering. PROFIBUS PA distinguishes itself by providing the possibility to implement intrinsically safe operation and to supply field devices via the process engineering bus.

lib.block.product.categories

  • Komponentler ve Modüller

Malzeme NumarasıAçıklamaÜrün karşılaştırma ...
    5ACPCI.XDPM-00
    PCI PROFIBUS fieldbus card - 1 PROFIBUS DP master
    PCI PROFIBUS fieldbus card - 1 PROFIBUS DP master
    5ACPCI.XDPS-00
    PCI PROFIBUS fieldbus card - 1 PROFIBUS DP slave
    PCI PROFIBUS fieldbus card - 1 PROFIBUS DP slave
Share
Um Ihnen benutzerdefinierte Einstellungen auf br-automation.com bereitstellen zu können, speichert B&R Informationen über Ihren Besuch in sogenannten Cookies. Durch die Nutzung dieser Webseite erklären Sie sich mit der Verwendung von Cookies einverstanden. Informationen über den Einsatz von Cookies erhalten Sie in unserer Veri Koruma Bildirimi.