B&R customers will be able to choose from up to 40 different ABB robots. These include articulated arm, SCARA, delta and palletizer robots in various sizes and with various payloads.
- Highlights
- Large selection of robot types
- Scalable size and payload capacity
- Proven ABB mechanics
From smaller models with a four-kilogram payload and a half-meter reach, to large palletizer robots that move payloads of up to 250 kilograms around a three-meter radius.
ABB has installed over 300,000 robots worldwide, and B&R customers are now able to profit directly from this extensive know-how.

Robot type | Reach | Payload |
---|---|---|
0.475 - 3.2 m | 4 - 300 kg | |
Palletizer robot | 3.15 m | 180 - 250 kg |
0.8 - 1.6 m | 1 - 8 kg | |
SCARA robot | 0.45 - 0.65 m | 3 kg |