Lütfen ülke ve dil seçiniz

General information
B&R ID code 0xEF84
Reverse polarity protection Yes
Mechanical properties
Dimensions
Width 390 mm
Height 390 mm
Depth 390 mm
Brief overview
Content of delivery NOTE: B&R controller components must be ordered separately.

The following materials are recommended:
1x 8EI2X2HWD10.0300-1
1x X20A:220198.058-00
1x 0TP650.07
1x 0TP370.76
1x ETAL100.1Y05-0
1x 0DSMU1.02
1x 0DSMU2.02
1x X20CA0E61.00040
2x 8LSA25.D8060S000-3
Malzeme Numarası:
ETA410.0100-132
Açıklama:
ETA - Basic mechanics for ACOPOS P3, stack connectors for optimal presentation and storage of ETA systems, mounting plate for two motors (8LSA2x), designed for ACOPOS P3, protection with plastic disk, roller lever for triggers, top-hat rail, adapted wiring harness, 2 suitable encoder cables, 2 suitable motor cables, NOTE: B&R controller components must be ordered separately.
Dokümantasyon Version (Date) Download
ETA Standard System - B&R Components XLSX / 4 MB

Lütfen ülke ve dil seçiniz

B&R Logo