Lütfen ülke ve dil seçiniz

The ETA system family is designed for training and development. There are 2 product variants to choose from.
 ETA systems consist of a robust aluminum frame equipped with electromechanical components. The required B&R standard components are listed in the data sheet and can be selected individually.
The compact version ETA light is characterized by its low weight and small footprint. Required B&R standard components are already included. The products can be put into operation without further assembly and wiring work.

What does ETA stand for?  

The abbreviation ETA stands for "Evaluation and Training for Automation".
The Greek letter "η" stands for efficiency, which is expressed by the ratio of effort to benefit. The time spent in training and development is precious. With the ETA products, more time can be used for learning various automation topics. This benefit can also be referred to efficiency.

ETA system

The ETA system is delivered as an electromechanical system without B&R components.

Overview 

ETA light system

The ETA light system is mechanically and electrically complete and ready-to-use.

Overview 

Lütfen ülke ve dil seçiniz

B&R Logo