Malzeme numarası Açıklama
8I0FT015.200-1 ACOPOSinverter additional EMC input filter 3-phase 15 A, supply voltage: 380 to 480 V, 50/60 Hz
8I0FT025.200-1 ACOPOSinverter additional EMC input filter 3-phase 25 A, supply voltage: 380 to 480 V, 50/60 Hz
8I0FT050.200-1 ACOPOSinverter additional EMC input filter 3-phase 50 A, supply voltage: 380 to 480 V, 50/60 Hz
8I0FT070.200-1 ACOPOSinverter additional EMC input filter 3-phase 70 A, supply voltage: 380 to 480 V, 50/60 Hz
8I0FT100.200-1 ACOPOSinverter additional EMC input filter 3-phase 100 A, supply voltage: 380 to 480 V, 50/60 Hz
8I0FT160.200-1 ACOPOSinverter additional EMC input filter 3-phase 160 A, supply voltage: 380 to 480 V, 50/60 Hz
8I0FT200.200-1 ACOPOSinverter EMC additional EMC input filter 3-phase 200 A, supply voltage: 380 to 480 V, 50/60 Hz

Lütfen ülke ve dil seçin

B&R Logo