Lütfen ülke ve dil seçiniz

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 28.21
Nominal power PN [W] 6499
Nominal current IN [A] 12.72
Stall torque M0 [Nm] 31.2
Stall current I0 [A] 14.1
Maximum torque Mmax [Nm] 81.6
Maximum current Imax [A] 64
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 1.34
Stator inductance L2ph [mH] 11.6
Electrical time constant tel [ms] 10.18
Thermal time constant ttherm [min] 55
Moment of inertia J [kgcm2] 13.8
Weight without brake m [kg] 22.8
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Connector size 1
Malzeme Numarası:
8LSC65.ee022ffgg-0
Açıklama:
Synchronous motor, seperately cooled; Size 6; Length 5; Rated speed 2200 rpm;
Dokümantasyon Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Sertifikalar Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB

Lütfen ülke ve dil seçiniz

B&R Logo

Please choose country

B&R Logo