Lütfen ülke ve dil seçiniz

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 4.68
Nominal power PN [W] 2205
Nominal current IN [A] 4.32
Stall torque M0 [Nm] 7.8
Stall current I0 [A] 7.2
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 32.91
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.08
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 1.6
Stator inductance L2ph [mH] 10.8
Electrical time constant tel [ms] 7.04
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 6.86
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Malzeme Numarası:
8LSC44.ee045ffgg-0
Açıklama:
Synchronous motor, seperately cooled; Size 4; Length 4; Rated speed 4500 rpm;
Dokümantasyon Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Sertifikalar Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB

Lütfen ülke ve dil seçiniz

B&R Logo

Please choose country

B&R Logo