Lütfen ülke ve dil seçiniz

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 12
Nominal power PN [W] 5655
Nominal current IN [A] 10.91
Stall torque M0 [Nm] 16
Stall current I0 [A] 14.5
Maximum torque Mmax [Nm] 48
Maximum current Imax [A] 62.3
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.1
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.49
Stator inductance L2ph [mH] 5.48
Electrical time constant tel [ms] 11.2
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 10
Weight without brake m [kg] 12.5
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Malzeme Numarası:
8LSA56.ee045ffgg-0
Açıklama:
Synchronous motor, self cooling; Size 5; Length 6; Rated speed 4500 rpm;
Dokümantasyon Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Sertifikalar Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB

Lütfen ülke ve dil seçiniz

B&R Logo

Please choose country

B&R Logo