Lütfen ülke ve dil seçiniz

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 11.6
Nominal power PN [W] 3644
Nominal current IN [A] 7.12
Stall torque M0 [Nm] 12.5
Stall current I0 [A] 7.7
Maximum torque Mmax [Nm] 41.4
Maximum current Imax [A] 32.96
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.4
Stator resistance R2ph [Ω] 1.13
Stator inductance L2ph [mH] 12.5
Electrical time constant tel [ms] 11.09
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 10.4
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Malzeme Numarası:
8LSA55.ee030ffgg-1
Açıklama:
Synchronous motor, self-cooling, size 5, length 5, speed 3000 rpm
DT Güncellemeleri Version (Date) Download
V4.0 DT Upgrade (8LSA55.D0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.D0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.D1030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.D1030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.D1030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.E0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0030D700-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E0030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.E0030DC04-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030C200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030D004-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.E1030D700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.E1030D900-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EA030C000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EA030C004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA030C100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EA030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA030C600-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EA030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EA030D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EA030D604-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030C100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030C300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EB030C600-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EB030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EB030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.EB030D700-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.EB030DC04-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0030C100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0030C300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0030C600-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0030D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0030D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0030D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.R0030D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.R0030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S0030D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S0030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S0030D104-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S0030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S0030D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S1030C300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S1030D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S1030D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S1030D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S1030D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA55.S1030D800-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA55.S1030DB00-1) EXE / 319 KB
Dokümantasyon Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Sertifikalar Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB

Lütfen ülke ve dil seçiniz

B&R Logo

Please choose country

B&R Logo