Lütfen ülke ve dil seçiniz

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 2
Nominal torque Mn [Nm] 0.52
Nominal power PN [W] 327
Nominal current IN [A] 0.71
Stall torque M0 [Nm] 0.6
Stall current I0 [A] 0.82
Maximum torque Mmax [Nm] 2.4
Maximum current Imax [A] 3.7
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.73
Voltage constant KE [V/1000 rpm] 44
Stator resistance R2ph [Ω] 31
Stator inductance L2ph [mH] 49.7
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 0.16
Weight without brake m [kg] 1.41
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder D5 2.2 optical 23-bit multi-turn
Shaft end Smooth shaft
Malzeme Numarası:
8LSA25.D5060D200-0
Açıklama:
Synchronous motor, number of pole pairs: 2 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 40 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 2.20 Nm, D5 2.2 opt. 23-bit multi-turn
DT Güncellemeleri Version (Date) Download
V4.0 DT Upgrade (8LSA25.D5060D200-0) EXE / 322 KB
Dokümantasyon Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Sertifikalar Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB

Lütfen ülke ve dil seçiniz

B&R Logo

Please choose country

B&R Logo