• Site
  • Model Numarası
  • Seri Numarası
Üye Girişi
Aktif KullanıcıKullanıcı AdıÇıkış
Yükleniyor...
B&R Logo

Precise strain measurement

09.01.2015
X20 strain gauges
Two new X20 modules are now available for digitizing strain gauge signals.

B&R introduces X20 modules for strain gauges

B&R has added 2 new analog input modules to its X20 I/O series that can be used to digitize signals from strain gauges: the X20AIA744 with 2 full-bridge strain gauge inputs and the X20AIB744 with 4 full-bridge strain gauge inputs. Up to 4 strain gauge channels can now be housed in a module just as thin as a single-channel unit. Users save both equipment costs and control cabinet space.

The X20AIA744 and X20AIB744 modules work with 4-wire strain gauge load cells. Compensation in the measurement system eliminates absolute uncertainty in the measurement circuit, such as component tolerances, effective bridge voltage or zero offset. The modules each have 24-bit converter resolution.

X20 strain gauges
Download
Download
Ejemplo
Share
Um Ihnen benutzerdefinierte Einstellungen auf br-automation.com bereitstellen zu können, speichert B&R Informationen über Ihren Besuch in sogenannten Cookies. Durch die Nutzung dieser Webseite erklären Sie sich mit der Verwendung von Cookies einverstanden. Informationen über den Einsatz von Cookies erhalten Sie in unserer Veri Koruma Bildirimi.