DWL@DWL10000017884
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
---|---|---|---|---|---|---|
13.5 | * | WinXP, WinXPe, WinXP+SP2 | 04/29/2009 | 12 MB | EXE | PRO2KXP_v13_5.exe |
Açıklama |
Ethernet driver Intel Pro100VE 82562 ETH1 (WinXP/XPe) This driver is supports the integrated CPU Board networkchip (ETH1) for following CPU Boards: - 5PC600.E815-00 - 5PC600.E815-02 - 5PC600.E815-03 - 5PC600.E855-00 - 5PC600.E855-01 - 5PC600.E855-02 - 5PC600.E855-03 - 5PC600.E855-04 - 5PC600.E855-05 - 5PC600.X855-00 - 5PC600.X855-01 - 5PC600.X855-02 - 5PC600.X855-03 - 5PC600.X855-04 - 5PC600.X855-05 - 5PC600.X945-00 |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
12.0 | * | WinXP, WinXPe, WinXP+SP2 | 03/30/2007 | 11 MB | EXE | PRO2KXP.exe |
Açıklama |
Ethernet driver Intel Pro100VE 82562 ETH1 (WinXP/XPe) This driver is supports the integrated CPU Board networkchip (ETH1) for following CPU Boards: - 5PC600.E815-00 - 5PC600.E815-02 - 5PC600.E815-03 - 5PC600.E855-00 - 5PC600.E855-01 - 5PC600.E855-02 - 5PC600.E855-03 - 5PC600.E855-04 - 5PC600.E855-05 - 5PC600.X855-00 - 5PC600.X855-01 - 5PC600.X855-02 - 5PC600.X855-03 - 5PC600.X855-04 - 5PC600.X855-05 |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
8.0.11.0 | * | WinXP, WinXPe | 01/19/2005 | 5 MB | EXE | pro2kxp.exe |
Açıklama |
Ethernet driver Intel Pro100VE 82562 ETH1 (WinXP/XPe) This driver is supports the integrated CPU Board networkchip (ETH1) for following CPU Boards: 5PC600.E815-00 5PC600.E815-02 5PC600.E815-03 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-03 5PC600.E855-04 5PC600.E855-05 |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
7.1.8.0 | * | WinXP, WinXPe | 01/19/2005 | 2 MB | EXE | pro2kxpm.exe |
Açıklama |
Ethernet driver Intel Pro100VE 82562 ETH1 (WinXP/XPe) This driver is supports the integrated CPU Board networkchip (ETH1) for following CPU Boards: 5PC600.E815-00 5PC600.E815-02 5PC600.E815-03 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-04 |