• Site
  • Model Numarası
  • Seri Numarası
Üye Girişi
Aktif KullanıcıKullanıcı AdıÇıkış
Yükleniyor...
B&R Logo

Automation Studio Training: Integrated Safety Technology [SEM510.2]

Integrated safety technology offers considerable advantages over hard-wired safety technology. The primary focus here is on the expandability and maintainability of the safety technology in the machine.

Objectives and content

  • Integrated safety technology
  • Safe I/O modules
  • Adding and configuring SafeLOGIC / SafeLOGIC-X devices
  • Functionality of the enabling principle, multi-channel analysis and restart behavior
  • Project creation and hardware configuration
  • Working with SafeDESIGNER1
  • PLCopen Safety function blocks
  • Communication between the standard application and the safety application
  • Developing a safety application according to the V-model
  • Commissioning and service options
  • Documentation and example projects
SEM510.2

Your tasks include:

  • You integrate safety controllers in machines.
  • You add safe input and output modules to a project and configure them.
  • You program safety applications according to a V model.
  • You start up machines with safety features and complete related diagnostic work.
1 SafeDESIGNER is a feature in Automation Studio where the safety-related application is created and configured.
Ejemplo
Share
Um Ihnen benutzerdefinierte Einstellungen auf br-automation.com bereitstellen zu können, speichert B&R Informationen über Ihren Besuch in sogenannten Cookies. Durch die Nutzung dieser Webseite erklären Sie sich mit der Verwendung von Cookies einverstanden. Informationen über den Einsatz von Cookies erhalten Sie in unserer Veri Koruma Bildirimi.