Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system.

To perform all exercises, an 00120-ETA light system (ETAL220.1610-1 with accessories) or a similar configuration is required.

This training is not suitable for people who are sensitive to light due to the increased effect of light that occurs.

Requirements

Duration

Order number

Basic technical training

Automation Studio training: Basics [SEM210.2]

5 sessions of 3 h each

One session per day

SRL1610.5

Learning objectives and content

  • B&R machine vision portfolio
  • Hardware implementation and configuration
  • Image acquisition and interpretation of the results
  • Relationship between light, optics and sensor technology
  • Vision functions (integrated image processing functions) - Configuration, practical use and areas of application
  • mapp Vision HMI application (configuration interface)
  • Synchronization of vision hardware with the POWERLINK bus system

Tasks include

  • Participants will implement the vision hardware into a project and then configure it.
  • Participants will perform image acquisition with different illumination types, exposure times and depth of field settings.
  • Participants will use the vision functions (image processing functions).
  • Participants will use the mapp Vision HMI (configuration interface).
  • Participants will synchronize the vision hardware with the POWERLINK bus system.
  • Participants will use the vision hardware in combination with a drive.

Lütfen ülke ve dil seçin

B&R Logo